Schneider-Electric
 
10205 picture- web-product-data-sheet
10205
Micro Pragma surface enclosure - IP30 - 1x2modules - reversible transparent door
Schneider Electric
Characteristics
Main
Range Micro Pragma
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 2
Nb of horizontal rows 1
Type of door Reversible
Transparent
Width 51 mm
Height 130 mm
Depth 60 mm
Complementary
Enclosure mounting Surface
9 mm pitches 4
Total number of 18 mm modules 2
Type of rail DIN
Mounting plate description Without mounting plate
Enclosure material Enclosure: self-extinguishing material
Internal depth 54 mm
Colour Enclosure: white (RAL 9003)
Market segment Small commercial
Environment
Standards EN 60439-3
IEC 60439-3
IEC 60695-2-1
IEC 23-48
Fire resistance 650 °C ( 30 s ) conforming to IEC 60695-2-1
IP degree of protection IP40 conforming to IEC 60529 (with installation of devices IP40 minimum)
IK degree of protection IK07 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 6.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 75.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 23.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.875 kg
Unit Type of Package 3 P12
Number of Units in Package 3 800
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 74.0 kg
Offer Sustainability
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months