This Application will be decommissioned as of January 7th 2025

10206 |
Schneider-Electric
 
10206 picture- web-product-data-sheet
10206
Micro Pragma surface enclosure - IP30 - 1x4modules - reversible transparent door
Schneider Electric
Characteristics
Main
Range Micro Pragma
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 4
Nb of horizontal rows 1
Type of door Reversible
Transparent
Width 88 mm
Height 130 mm
Depth 60 mm
Complementary
Enclosure mounting Surface
9 mm pitches 8
Total number of 18 mm modules 4
Type of rail DIN
Mounting plate description Without mounting plate
Enclosure material Enclosure: self-extinguishing material
Internal depth 54 mm
Colour Enclosure: white (RAL 9003)
Market segment Small commercial
Environment
Standards EN 60439-3
IEC 23-48
IEC 60695-2-1
IEC 60439-3
Fire resistance 650 °C ( 30 s ) conforming to IEC 60695-2-1
IP degree of protection IP40 conforming to IEC 60529 (with installation of devices IP40 minimum)
IK degree of protection IK07 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 96.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.358 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 37.432 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months