Schneider-Electric
 
10208 picture- web-product-data-sheet
10208
Micro Pragma surface enclosure - IP30 - 1x8modules - reversible transparent door
Schneider Electric
Characteristics
Main
Range Micro Pragma
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 8
Nb of horizontal rows 1
Type of door Reversible
Transparent
Width 198 mm
Height 200 mm
Depth 72 mm
Complementary
Enclosure mounting Surface
9 mm pitches 16
Total number of 18 mm modules 8
Type of rail DIN
Mounting plate description Without mounting plate
Enclosure material Enclosure: self-extinguishing material
Internal depth 66 mm
Colour Enclosure: white (RAL 9003)
Market segment Small commercial
Environment
Standards EN 60439-3
IEC 23-48
IEC 60439-3
IEC 60695-2-1
Fire resistance 650 °C ( 30 s ) conforming to IEC 60695-2-1
IP degree of protection IP40 conforming to IEC 60529 (with installation of devices IP40 minimum)
IK degree of protection IK07 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 405.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 14
Package 2 Height 23.000 cm
Package 2 Width 40.000 cm
Package 2 Length 59.500 cm
Package 2 Weight 6.220 kg
Unit Type of Package 3 P12
Number of Units in Package 3 112
Package 3 Height 60.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 62.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months