Schneider-Electric
 
10209 picture- web-product-data-sheet
10209
front plate - 18 modules - for Kaedra
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Front plate
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 18
Width 150 mm
Height 360 mm
Depth 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 15.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 105.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.687 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months