Schneider-Electric
 
10210 picture- web-product-data-sheet
10210
Kaedra chassis 1 row - 12 modules - chassis
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Chassis
Accessory / separate part type Installation accessories
Complementary
Number of horizontal rows 1
Number of 18 mm modules per row 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 11.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 135.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.887 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months