Schneider-Electric
 
10405 picture- web-product-data-sheet
10405
1 set of 10 - comb busbar side covers - 4 phases
Schneider Electric
Characteristics
Main
Range Acti9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 4P
Quantity per set Set of 10
Complementary
Range compatibility Acti 9
Domae
Easy9
ProDis
Multi9 Multi9 N40 N40N comb busbar
Multi9 Multi9 N40 Vigi N40 Vigi comb busbar
Suitable for comb busbar Cuttable
Suitable for comb busbar distrubution type 3 L
N + L1
N + 3 L
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7 cm
Package 1 Length 9.5 cm
Package 1 Weight 10 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months