Schneider-Electric
 
10500 picture- web-product-data-sheet
10500
support for enclosure - for Kaedra - 8 modules
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Support
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 8
Net weight 1.659 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 35.5 cm
Package 1 Length 68 cm
Package 1 Weight 1.964 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 25 cm
Package 2 Width 59 cm
Package 2 Length 75 cm
Package 2 Weight 8 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 80 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 73.088 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months