Schneider-Electric
 
10501 picture- web-product-data-sheet
10501
support for enclosure - for Kaedra - 12 modules
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Support
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 12
Net weight 1.659 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 44.800 cm
Package 1 Length 69.000 cm
Package 1 Weight 2.109 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 26.500 cm
Package 2 Width 58.000 cm
Package 2 Length 75.500 cm
Package 2 Weight 11.854 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 71.180 kg
Offer Sustainability
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months