Schneider-Electric
 
10545 picture- web-product-data-sheet
10545
Acti9 - comb busbar - 3L+N incomer left - 12 modules - 80A
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 3L + N
Length in 18 mm modules 12
Complementary
Number of ways Incomer: 1 way N + 3 L
Outgoer: 8 ways N + L
Poles configuration for 1 way Incomer: 1 x 4P
Outgoer: 1 x 1P + N
Incomer: 1 x 3P + N
Outgoer: 1 x 2P
Connection pitch Incomer: 18 mm
Outgoer: 9 mm
Connector type Tooth
Distance between way Incomer: 72 mm
Outgoer: 18 mm
Marking Outgoer: N L1 N L2 N L3
Incomer: N L1 L2 L3
Incomer device ID left
Insulation Insulated
Device presentation Uncuttable
[Ie] rated operational current 80 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
400 V AC Ph/Ph
[Ui] rated insulation voltage 440 V AC conforming to IEC 61439-1
[Uimp] rated impulse withstand voltage 6 kV
Mounting location Top on tunnel type terminals
9 mm pitches 24
Width 216 mm
Colour Light grey (RAL 7035)
Range compatibility Acti 9 Acti9 C40
Acti 9 Acti9 DT40
Acti 9 Acti9 iDPN
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 DT60
Acti 9 Acti9 iDPN N Arc
Acti 9 Acti9 iARC DPNN
Environment
Standards EN/IEC 60439-1
IEC 60947-7
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 22.3 cm
Package 1 Length 2.3 cm
Package 1 Weight 146 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months