Schneider-Electric
 
110XCA20300 picture- web-product-data-sheet
110XCA20300
Modbus Plus D-shell adaptor for AT serial port - 1 RJ45, SUB-D 9 connector
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Adaptor
Accessory / separate part designation Modbus Plus D-shell adaptor for AT serial port
Accessory / separate part destination AT serial port
Complementary
Range compatibility Modicon Momentum automation platform
Modicon Quantum automation platform
Electrical connection 1 connector RJ45
1 connector SUB-D 9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.4 cm
Package 1 Width 15.5 cm
Package 1 Length 24.0 cm
Package 1 Weight 37.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months