Schneider-Electric
 
110XCA28202 picture- web-product-data-sheet
110XCA28202
connection cord set for PC terminal - for unity processor - 3 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Connecting cable
Accessory / separate part designation Connection cordset for PC terminal
Accessory / separate part destination Unity processor
Cable length 3 m
Complementary
Product compatibility 140CPU65160S
140CPU67160S
140CPU67160
140CPU65150
140CPU65160
140CPU31110
Range compatibility Modicon Quantum automation platform
Modicon Momentum automation platform
Electrical connection 1 connector RJ45 PC side
1 connector RJ45 processor side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 5.5 cm
Package 1 Length 19.0 cm
Package 1 Weight 178.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.21 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months