Schneider-Electric
 
111600 picture- web-product-data-sheet
111600
ELSO Inserts - switch - 2-way - flush - 10 A - plug-in term
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Inserts
Product or component type Switch
Device presentation Mechanism with fixing frame
Quantity per set Set of 10
Complementary
Actuator Rocker
Device mounting Flush
Switch function 2-way
Rated current 10 A at 250 V AC
Connections - terminals Plug in: copper 1.5...2.5 mm²
Environment
Product certifications VDE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 61.34 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 15.0 cm
Package 2 Length 17.9 cm
Package 2 Weight 591.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 19.0 cm
Package 3 Width 30.7 cm
Package 3 Length 39.4 cm
Package 3 Weight 6.134 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins