This Application will be decommissioned as of January 7th 2025

121700 |
Schneider-Electric
 
121700 picture- web-product-data-sheet
121700
ELSO Inserts - switch - intermediate - flush - 10 A - screw term
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Inserts
Product or component type Switch
Device presentation Mechanism with fixing frame
Quantity per set Set of 10
Complementary
Actuator Rocker
Device mounting Flush
Switch function Intermediate
Rated current 10 A at 250 V AC
Connections - terminals Screw terminals: copper 1.5...2.5 mm²
Screw terminals: aluminium 2.5 mm²
Environment
Product certifications VDE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 61.8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 15 cm
Package 2 Length 17.9 cm
Package 2 Weight 618 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No