This Application will be decommissioned as of January 7th 2025

122100 |
Schneider-Electric
 
122100 picture- web-product-data-sheet
122100
ELSO Inserts - push-button - flush - 10 A - screw term
Schneider Electric
Characteristics
Main
Range ELSO
Range compatibility ELSO Inserts
Product or component type Push-button
Device presentation Mechanism with fixing frame
Quantity per set Set of 10
Complementary
Actuator Push-button
Device mounting Flush
Switch function NO push-button
Number of rocker 1
Rated current 10 A at 250 V AC
Connections - terminals Screw terminals: copper 1.5...2.5 mm²
Screw terminals: aluminium 2.5 mm²
Fixing mode By screws and claws
Environment
Product certifications VDE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 56.93 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 15.0 cm
Package 2 Length 17.9 cm
Package 2 Weight 546.9 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 19.0 cm
Package 3 Width 30.7 cm
Package 3 Length 39.4 cm
Package 3 Weight 5.693 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No