Schneider-Electric
 
13100 picture- web-product-data-sheet
13100
service connection circuit breaker DB90 - 1P+N - 15..45 A - 500 mA
Characteristics
Main
Range of product Multi 9
Product or component type Circuit breaker
Device location in system Group incomer
Pole 1P + N
Maximum current rated 15 A
30 A
45 A
Earth-leakage sensitivity 500 mA
Earth-leakage protection time delay Instantaneous
Neutral position Left
Standards NF C 62-441
Product certifications EDF
NF
Network type AC
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V AC 50/60 Hz conforming to NF C 62-441
Residual current tripping technology Voltage dependent
[Ics] rated service breaking capacity 2 kA at 250 V AC 50/60 Hz conforming to NF C 62-411
Control type Toggle
Mounting support Mounting plate
Height 210 mm
Width 70 mm
Depth 70 mm
Net weight 0.7 kg
Type of connection Tunnel type terminals, cable cross section: 35 mm²
Earth-leakage protection Integrated
Environment
Operating altitude 2000 m
Ambient air temperature for operation -5…40 °C
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins