This Application will be decommissioned as of January 7th 2025

13135 |
Schneider-Electric
 
13135 picture- web-product-data-sheet
13135
65 x 85 mm plate - for 50 x 50 mm outlet
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Plate
Accessory / separate part type Installation accessories
Complementary
Enclosure material Housing: self-extinguishing polymer
Net weight 0.047 kg
Base dimension 65 x 85 mm
Width 65 mm
Height 85 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-1
IEC 60309-2
Fire resistance 650 °C conforming to IEC 60695-2-11
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 11.0 cm
Package 2 Length 16.5 cm
Package 2 Weight 386.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.371 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months