Schneider-Electric
 
13138 picture- web-product-data-sheet
13138
90 x 100 mm plate - for 3 x 22 mm diameter controls
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Plate
Accessory / separate part type Installation accessories
Complementary
Enclosure material Housing: self-extinguishing polymer
Net weight 0.045 kg
Base dimension 90 x 100 mm
Width 90 mm
Height 100 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-2
IEC 60309-1
Fire resistance 650 °C conforming to IEC 60695-2-11
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 9.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.6 cm
Package 2 Width 10.6 cm
Package 2 Length 16.3 cm
Package 2 Weight 400.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.488 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months