Schneider-Electric
 
13140 picture- web-product-data-sheet
13140
90 x 100 mm plate - for residual current circuit - breakers
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Interface kit
Accessory / separate part type Installation accessories
Complementary
Enclosure material Housing: self-extinguishing polymer
Net weight 0.047 kg
Base dimension 90 x 100 mm
Width 90 mm
Height 100 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-2
IEC 60309-1
Fire resistance 650 °C conforming to IEC 60695-2-11
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 11 cm
Package 1 Length 16.5 cm
Package 1 Weight 267 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months