This Application will be decommissioned as of January 7th 2025

13143 |
Schneider-Electric
 
13143 picture- web-product-data-sheet
13143
103 x 225 mm plate - for 65 x 65 outlet or pushbuttons
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Plate
Type of front plate With cut-out
Accessory / separate part type Installation accessories
Socket dimensions compatible 1 gang 65 x 65 mm ofsocket-outlet
Complementary
Enclosure material Housing: self-extinguishing polymer
Net weight 0.188 kg
Base dimension 103 x 225 mm
Width 103 mm
Height 225 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-1
IEC 60309-2
Fire resistance 650 °C conforming to IEC 60695-2-11
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 12.3 cm
Package 1 Length 24.2 cm
Package 1 Weight 148 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 12.2 cm
Package 2 Width 21.6 cm
Package 2 Length 27.2 cm
Package 2 Weight 1.33 kg
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.477 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months