This Application will be decommissioned as of January 7th 2025

13154 |
Schneider-Electric
 
13154 picture- web-product-data-sheet
13154
Kaedra - for plug and socket - 4 openings - 1 x 8 modules - 1 terminal block
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Enclosure for plug and socket
Accessories included with enclosure 1 plate for push-button controls
1 terminal block 8 holes
2 wiring straps
1 terminal block support
4 plates for 65 x 85 power outlets
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
9 mm pitches 16
Number of 18 mm modules per row 8
Total number of 18 mm modules 8
Number of horizontal rows 1
Electrical insulation class Double insulation
Class II
Number of openings of interface 4
Number of plates 1 for push-button controls
4 for 65 x 85 power outlets
Provided equipment 2 wiring strap
1 plate for push-button control
4 plate for 65 x 85 power outlet
1 terminal block 8 holes
1 terminal block support
Type of front cover Transparent
Power dissipation in W 15 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 7
Number of terminal blocks 1 with 8 outgoers
Distribution block outgoers 4 x 10 mm²
4 x 16 mm²
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Base dimension 90 x 100 mm
Width 236 mm
Height 460 mm
Depth 160 mm
Internal depth 91 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards EN 50102
IEC 670
IEC 60529
IEC 60439-3
EN 50262
Fire resistance 750 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.100 cm
Package 1 Width 26.100 cm
Package 1 Length 47.100 cm
Package 1 Weight 1.982 kg
Unit Type of Package 2 P12
Number of Units in Package 2 42
Package 2 Height 135.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 101.922 kg
Offer Sustainability
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months