This Application will be decommissioned as of January 7th 2025

13175 |
Schneider-Electric
 
13175 picture- web-product-data-sheet
13175
Mini enclosure for power outlet, Mureva Enclosure, 1x4 mod., 1 opening 65x85mm, (W)98mm x (H)248mm, without term. block
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Enclosure for power outlet
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
9 mm pitches 8
Number of 18 mm modules per row 4
Total number of 18 mm modules 4
Number of horizontal rows 1
Electrical insulation class Double insulation
Class II
Number of openings of interface 1
Type of front cover Transparent
Power dissipation in W 10 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 1
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Net weight 0.425 kg
Base dimension 65 x 85 mm
Width 98 mm
Height 248 mm
Depth 98 mm
Internal depth 61 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards EN 62262
IEC 60695-2-1
IEC 61439-3
EN 50262
IEC 60670
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.700 cm
Package 1 Width 9.800 cm
Package 1 Length 24.500 cm
Package 1 Weight 395.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 21.800 cm
Package 2 Width 34.300 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.400 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 100.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 94.392 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5036b720-908f-495f-9f9e-e215274e05b0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Minimum percentage of recycled plastic content 26
Contractual warranty
Warranty 18 months