This Application will be decommissioned as of January 7th 2025

13190 |
Schneider-Electric
 
13190 picture- web-product-data-sheet
13190
Polyvalent enclosure for power outlet, Mureva Enclosure, 1x8 modules, (W)236mm x (H)460mm, without terminal block
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Versatile enclosure for power outlet
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
9 mm pitches 16
Number of 18 mm modules per row 8
Total number of 18 mm modules 8
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Type of front cover Transparent
Power dissipation in W 15 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 7
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Net weight 2 kg
Width 236 mm
Height 460 mm
Depth 160 mm
Internal depth 91 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards EN 50262
IEC 60670
EN 62262
IEC 60695-2-1
IEC 61439-3
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 26.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 1.910 kg
Unit Type of Package 2 P12
Number of Units in Package 2 42
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 105.870 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5036b720-908f-495f-9f9e-e215274e05b0
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 11
Minimum percentage of recycled plastic content 27
Contractual warranty
Warranty 18 months