Schneider-Electric
 
13191 picture- web-product-data-sheet
13191
Polyvalent enclosure for power outlet, Mureva Enclosure, 1x12 modules, (W)340mm x (H)335mm, without terminal block
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Versatile enclosure for power outlet
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
9 mm pitches 24
Number of 18 mm modules per row 12
Total number of 18 mm modules 12
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Type of front cover Transparent
Power dissipation in W 23 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 17
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Net weight 2 kg
Width 340 mm
Height 335 mm
Depth 160 mm
Internal depth 91 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 61439-3
IEC 60695-2-1
EN 62262
EN 50262
IEC 60670
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.8 cm
Package 1 Width 34.5 cm
Package 1 Length 36.0 cm
Package 1 Weight 2.122 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 80.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 88.392 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Minimum percentage of recycled plastic content 26
Contractual warranty
Warranty 18 months