This Application will be decommissioned as of January 7th 2025

13199 |
Schneider-Electric
 
13199 picture- web-product-data-sheet
13199
Polyvalent enclosure, Mureva Enclosure, plain door, (W) 448mm x (H) 842mm
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Weatherproof enclosure
Enclosure type Versatile enclosure
Mounting plate description Slotted
Complementary
Enclosure mounting Surface
Electrical insulation class Double insulation
Class II
Type of front cover Opaque
Number of pre-cutouts PG ISO 17
Locking options description Optional keylock
Enclosure material Self-extinguishing polymer
Width 448 mm
Height 842 mm
Depth 160 mm
Internal depth 130 mm
Colour Enclosure: light grey (RAL 7035)
Environment
Standards IEC 61439-3
IEC 60670
IEC 60695-2-1
EN 50262
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 85.200 cm
Package 1 Width 46.800 cm
Package 1 Length 16.800 cm
Package 1 Weight 3.110 kg
Unit Type of Package 2 P12
Number of Units in Package 2 11
Package 2 Height 80.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 46.210 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number 5036b720-908f-495f-9f9e-e215274e05b0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 44
Minimum percentage of recycled plastic content 42
Contractual warranty
Warranty 18 months