This Application will be decommissioned as of January 7th 2025

13229 |
Schneider-Electric
 
13229 picture- web-product-data-sheet
13229
ENCLOSURE BLANKING PLATE
Schneider Electric
Characteristics
Main
Range of product Mini Pragma
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Surface
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7 cm
Package 1 Length 10.5 cm
Package 1 Weight 98 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months