This Application will be decommissioned as of January 7th 2025

13445 |
Schneider-Electric
 
13445 picture- web-product-data-sheet
13445
terminal blocks - 4 holes - for Kaedra
Schneider Electric
Characteristics
Main
Product or component type Terminal block
Complementary
Number of terminal blocks 5 with 4 outgoers
Distribution block outgoers 4 holes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 10.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 90.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 11.0 cm
Package 2 Length 16.5 cm
Package 2 Weight 950.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.987 kg
Offer Sustainability
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months