Schneider-Electric
 
13448 picture- web-product-data-sheet
13448
terminal blocks - 8 holes - for Kaedra
Schneider Electric
Characteristics
Main
Product or component type Terminal block
Complementary
Number of terminal blocks 1 with 8 outgoers
Distribution block outgoers 8 holes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 108.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 14.0 cm
Package 2 Width 15.5 cm
Package 2 Length 29.0 cm
Package 2 Weight 1.16 kg
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.127 kg
Offer Sustainability
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months