This Application will be decommissioned as of January 7th 2025

13450 |
Schneider-Electric
 
13450 picture- web-product-data-sheet
13450
terminal blocks - 32 holes - for Kaedra
Schneider Electric
Characteristics
Main
Product or component type Terminal block
Complementary
Number of terminal blocks 1 with 32 outgoers
Distribution block outgoers 32 holes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 39.5 cm
Package 1 Weight 212.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 14.0 cm
Package 2 Width 14.0 cm
Package 2 Length 49.0 cm
Package 2 Weight 4.46 kg
Unit Type of Package 3 S04
Number of Units in Package 3 80
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 18.606 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months