Schneider-Electric
 
13575 picture- web-product-data-sheet
13575
distribution terminal block - 80 A - 4 holes
Schneider Electric
Characteristics
Main
Range of product Kaedra
Pragma D
Mini Pragma
Pragma C
Product or component type Terminal block
Accessory / separate part category Connection accessory
Complementary
[In] rated current 80 A
[Ui] rated insulation voltage 500 V
Number of terminal blocks 1 (fast connection) with 4 outgoers
Distribution block outgoers 2 x 10 mm²
2 x 16 mm²
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 16.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 11.0 cm
Package 2 Width 11.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 532.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.807 kg
Offer Sustainability
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months