This Application will be decommissioned as of January 7th 2025

13576 |
Schneider-Electric
 
13576 picture- web-product-data-sheet
13576
distribution terminal block - 80 A - 8 holes
Schneider Electric
Characteristics
Main
Range of product Kaedra
Mini Pragma
Pragma C
Pragma D
Product or component type Terminal block
Accessory / separate part category Connection accessory
Complementary
[In] rated current 80 A
[Ui] rated insulation voltage 500 V
Number of terminal blocks 1 (screw + fast) with 8 outgoers
Distribution block outgoers 4 x 10 mm²
4 x 16 mm²
Market segment Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 28 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2 cm
Package 2 Width 8.5 cm
Package 2 Length 10.5 cm
Package 2 Weight 145 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.41 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months