Schneider-Electric
 
13578 picture- web-product-data-sheet
13578
distribution terminal block - 80 A - 22 holes
Schneider Electric
Characteristics
Main
Range of product Mini Pragma
Pragma D
Pragma C
Kaedra
Product or component type Terminal block
Complementary
[In] rated current 80 A
[Ui] rated insulation voltage 500 V
Number of terminal blocks 1 (screw + fast) with 22 outgoers
Distribution block outgoers 11 x 10 mm²
11 x 16 mm²
Market segment Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 1.9 cm
Package 1 Length 21 cm
Package 1 Weight 74 g
Offer Sustainability
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months