Schneider-Electric
 
13579 picture- web-product-data-sheet
13579
distribution terminal block - 80 A - 32 holes
Schneider Electric
Characteristics
Main
Range of product Kaedra
Pragma D
Pragma C
Mini Pragma
Product or component type Terminal block
Complementary
[In] rated current 80 A
[Ui] rated insulation voltage 500 V
Number of terminal blocks 1 (screw + fast) with 32 outgoers
Distribution block outgoers 16 x 10 mm²
16 x 16 mm²
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 3 cm
Package 1 Length 24 cm
Package 1 Weight 97 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 2.5 cm
Package 2 Width 15 cm
Package 2 Length 24 cm
Package 2 Weight 502 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.527 kg
Offer Sustainability
SCIP Number 2f760a08-b7ef-4260-b7b6-69e4399d3265
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months