Schneider-Electric
 
13582 picture- web-product-data-sheet
13582
Protective cover, Kaedra, for 8 holes terminal block, green
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Protective cover
Accessory / separate part category Protection accessory
Market segment Small commercial
Residential
Complementary
Range compatibility Resi9
Pragma
Product compatibility Pragma D
Environment
IP degree of protection IP2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10 cm
Package 1 Length 2 cm
Package 1 Weight 4 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 1.8 cm
Package 2 Width 5.8 cm
Package 2 Length 6.1 cm
Package 2 Weight 23 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.927 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months