Schneider-Electric
 
13583 picture- web-product-data-sheet
13583
Protective cover, Kaedra, for 16, 22 and 32 holes terminal block, green
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Protective cover
Accessory / separate part categor Protection accessory
Market segment Residential
Small commercial
Complementary
Range compatibility Resi9
Pragma
Product compatibility Pragma D
Environment
IP degree of protection IP2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 1.8 cm
Package 1 Length 19.8 cm
Package 1 Weight 13 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 1.7 cm
Package 2 Width 8 cm
Package 2 Length 19.8 cm
Package 2 Weight 67 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.859 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months