Schneider-Electric
 
13587 picture- web-product-data-sheet
13587
Protective cover, Kaedra, for 16, 22, 32 holes terminal block, blue
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Protective cover
Accessory / separate part category Protection accessory
Market segment Residential
Small commercial
Complementary
Range compatibility Resi9
Pragma
Product compatibility Pragma D
Environment
IP degree of protection IP2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 2 cm
Package 1 Weight 12 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 10 cm
Package 2 Length 4 cm
Package 2 Weight 66 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1.807 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months