Schneider-Electric
 
13588 picture- web-product-data-sheet
13588
Protective cover, Kaedra, for 4 holes terminal block, red
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Protective cover
Accessory / separate part category Protection accessory
Market segment Small commercial
Residential
Complementary
Range compatibility Resi9
Pragma
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 10.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 11.0 cm
Package 2 Width 11.0 cm
Package 2 Length 17.0 cm
Package 2 Weight 350.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.987 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months