Schneider-Electric
 
13595 picture- web-product-data-sheet
13595
terminal block support on chassis - 18 modules
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Terminal block support
Accessory / separate part type Installation accessories
Complementary
Installation direction Straight
Enclosure type Enclosure
Number of 18 mm modules per row 18
Mounting support Chassis
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 1.1 cm
Package 1 Length 35 cm
Package 1 Weight 75 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 14 cm
Package 2 Width 14 cm
Package 2 Length 48.5 cm
Package 2 Weight 3.075 kg
Unit Type of Package 3 S04
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 13.066 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months