Schneider-Electric
 
13597 picture- web-product-data-sheet
13597
terminal block support - 12 modules - inclined
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Terminal block support
Accessory / separate part type Installation accessories
Complementary
Installation direction Inclined
Enclosure type Enclosure
Number of 18 mm modules per row 12
Mounting support Chassis
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 2.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 68.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 11.0 cm
Package 2 Length 31.0 cm
Package 2 Weight 782.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.615 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months