Schneider-Electric
 
13598 picture- web-product-data-sheet
13598
terminal block support - Kaedra - 18 modules - inclined
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Terminal block support
Accessory / separate part type Installation accessories
Complementary
Installation direction Inclined
Enclosure type Enclosure
Number of 18 mm modules per row 18
Mounting support Chassis
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 1.5 cm
Package 1 Length 41 cm
Package 1 Weight 90 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 14 cm
Package 2 Width 14.5 cm
Package 2 Length 48.5 cm
Package 2 Weight 2.845 kg
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 12.146 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months