Schneider-Electric
 
13599 picture- web-product-data-sheet
13599
terminal block support on chassis - 12 modules - Kaedra
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Terminal block support
Accessory / separate part type Installation accessories
Complementary
Installation direction Straight
Enclosure type Enclosure
Number of 18 mm modules per row 12
Mounting support Chassis
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8 cm
Package 1 Length 24 cm
Package 1 Weight 50 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 10.5 cm
Package 2 Width 11 cm
Package 2 Length 30.5 cm
Package 2 Weight 1.615 kg
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.947 kg
Offer Sustainability
SCIP Number Eb5b5e46-4be9-4bcf-aba6-281c4368c15d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months