Schneider-Electric
 
13736 picture- web-product-data-sheet
13736
special symbol sheet
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Kaedra
Prisma Plus System P
Prisma Plus System G
Product or component type Symbol sheet
Accessory / separate part category Marking accessory
Complementary
Range compatibility Prisma Prisma P
Prisma Prisma G
Kaedra
Product compatibility Label holder
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Type of marking Special
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 18.2 cm
Package 1 Length 27 cm
Package 1 Weight 38 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months