This Application will be decommissioned as of January 7th 2025

13935 |
Schneider-Electric
 
13935 picture- web-product-data-sheet
13935
wall mounting lugs - set of 4
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Mounting lug
Accessory / separate part type Installation accessories
Complementary
Mounting support Wall
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.5 cm
Package 1 Length 9.0 cm
Package 1 Weight 39.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.0 cm
Package 2 Width 11.0 cm
Package 2 Length 16.5 cm
Package 2 Weight 460.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.121 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months