This Application will be decommissioned as of January 7th 2025

13936 |
Schneider-Electric
 
13936 picture- web-product-data-sheet
13936
row separator - 12 modules
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Row separator
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 12
Total number of 18 mm modules 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10 cm
Package 1 Length 33 cm
Package 1 Weight 89 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months