Schneider-Electric
 
13937 picture- web-product-data-sheet
13937
row separator - 18 modules
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Row separator
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 18
Total number of 18 mm modules 18
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 20 cm
Package 1 Length 43.2 cm
Package 1 Weight 115 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months