Schneider-Electric
 
13938 picture- web-product-data-sheet
13938
Kaedra jack-up block - 2 length of 1 m + screws
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Jack-up block
Accessory / separate part type Installation accessories
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8 cm
Package 1 Length 84 cm
Package 1 Weight 1.92 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months