Schneider-Electric
 
13940 picture- web-product-data-sheet
13940
blanking plate - set of 10 x 5 modules
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Blanking plate
Accessory / separate part type Installation accessories
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.600 cm
Package 1 Width 9.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 85.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 11.000 cm
Package 2 Width 10.700 cm
Package 2 Length 16.300 cm
Package 2 Weight 320.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 30
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.557 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months