This Application will be decommissioned as of January 7th 2025

13944 |
Schneider-Electric
 
13944 picture- web-product-data-sheet
13944
plain front plate - 12 modules
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Front plate
Type of front plate Plain
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 15.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 140.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.487 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months