This Application will be decommissioned as of January 7th 2025

13945 |
Schneider-Electric
 
13945 picture- web-product-data-sheet
13945
plain front plate - 18 modules
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Front plate
Type of front plate Plain
Accessory / separate part type Installation accessories
Complementary
Number of 18 mm modules per row 18
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 15.0 cm
Package 1 Length 35.0 cm
Package 1 Weight 214.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.047 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 45a1ebcf-031c-4266-a79f-ba40b4cb9254
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months