This Application will be decommissioned as of January 7th 2025

13947 |
Schneider-Electric
 
13947 picture- web-product-data-sheet
13947
sealing kit - 2 screws and 4 fasteners
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Sealing kit
Accessory / separate part category Installation accessory
Provided equipment Screws
Fixing elements
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.5 cm
Package 1 Length 15.0 cm
Package 1 Weight 36.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.8 cm
Package 2 Width 10.8 cm
Package 2 Length 16.4 cm
Package 2 Weight 428.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.697 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months