This Application will be decommissioned as of January 7th 2025

13948 |
Schneider-Electric
 
13948 picture- web-product-data-sheet
13948
keylock - Eurolocks n° 850
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Keylock
Range compatibility Kaedra
Complementary
Accessory / separate part category Installation accessory
Accessory / separate part type Installation accessories
Type of keylock Euro lock
Key number 850
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.900 cm
Package 1 Length 10.300 cm
Package 1 Weight 47.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.100 cm
Package 2 Width 10.200 cm
Package 2 Length 22.800 cm
Package 2 Weight 553.500 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.813 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months